HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:

Clamping angle die-cast zinc.
Handle die-cast zinc DIN EN 12844.
Metal parts stainless steel 1.4305.

Version:Clamping angle painted aluminium tone.
Handle powder-coated.
Stainless steel bright.
Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1049 Clamping angles Type I 296 kB

Drawings (total overview)

Clamping angles Type I

Clamping angle Form A

More information

Drawings

Clamping angle Form A

Item selection/filter

Order No.TypeSlot
width
FormAA1A2A3BD

HLTCADAcc.PriceOrder
K1049.06I6A156,335,724727275 57.90 SEK
K1049.08I8A20947,532936366 61.35 SEK

Clamping angle Form B, with clamping lever

More information

Drawings

Clamping angle Form B, with clamping lever

Item selection/filter

Order No.TypeSlot
width
FormVersion 1AA1A2A3BD

D1HH1H2LL1L2TCADAcc.PriceOrder
K1049.0606I6Bwith clamping lever156,335,7247M627--2713405 96.86 SEK
K1049.0808I8Bwith clamping lever20947,5329M836--3618656 114.41 SEK

Clamping angle Form C, with eccentric clamp module

More information

Drawings

Clamping angle Form C, with eccentric clamp module

Item selection/filter

Order No.

TypeSlot
width
FormVersion 1AA1A2A3BDHH1H2LL1TClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K1049.0615I6Cwith eccentric clamp156,335,72415273462736,25290 445.35 SEK
K1049.0820I8Cwith eccentric clamp20947,53220364483652,363100 510.26 SEK
Search
Shopping cart
Number of items: 0
Amount: 0.00 SEK
Display
Speed ordering
Availability
Here you can check item's availability.
Sweden
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG All rights reserved. Tel. +49 (0) 74 54/793-0 · Fax +49 (0) 74 54/793-33 (se - revise)