{"product":{"productId":"agid.17261","price":190.71,"name":"ANGLE ALUMINIUM, TYPE I, BN=6"},"currency":"SEK"}
Angle
aluminium
- For securing a profile at a 45° angle
- For producing struts or ties
- Compatible with all conventional aluminium profiles
- Fastening with universal connector set and ISO 7380 round-head screws
Sales unit
kr190.71 / pcs.
plus sales tax
Added to your shopping cart
BN=For slot
6
Item
Angle
Main
material
aluminium
RoHS
true
Type
I
Version
30 x 30
Version 2
type I
Description
Material
Aluminium.
Note
Angle element for fastening a profile at a 45° angle and for making struts or ties.
The angle element can be fastened with a universal connector set (remove rotation lock) and with ISO 7380 round-head screws.
The angle element can be fastened with a universal connector set (remove rotation lock) and with ISO 7380 round-head screws.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.