HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body: die-cast zinc.
Slide elements: plastic POM.
Attachment parts: electro zinc-plated steel.
O-ring: EPDM.
Clamping lever: fibreglass reinforced plastic.
Clamping lever mechanics: steel
Note:Metal profile slider with clipped-on plastic slide element. With an additional clamping lever for clamping the carriage system. Profile sliders enable low-wear linear movement of type I aluminium profiles with 8 mm slots. The absence of lubrication makes the system extremely insensitive to dirt.

The maximum permissible load for a profile slider is Fmax. = 50 N. The retaining force at a maximum tightening torque of 15 Nm is 600 N.

Slide guides with several slide carriages must be designed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.

Form S: A set for connecting any add-on elements.

Form L: A set to use as a floating bearing.

Form F: A set to use as a fixed bearing.
Supplied withForm S: Profile slider with slide elements.
2x DIN 439 B M6 hex nuts.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.

Form L: Profile slider with slide elements.
2x ISO 7380 - M5x25 panhead screws.
2x DIN 3771 - 5x1,5 O-rings.
2x M5 slot keys for 8mm slots.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.

Form F: Profile slider with slide elements.
2x ISO 7380 M6x25 panhead screws.
2x DIN 3771 5x1,5 O-rings.
2x M6 slot keys for 8 mm slots.
1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1806 Profile slider with clamping lever 648 kB

Drawings (total overview)

Profile slider with clamping lever

Profile slider
with clamping lever, Form S, standard

More information

Drawings

Profile slider
with clamping lever, Form S, standard

Item selection/filter

Order No.

FormForm definitionCADAcc.PriceOrder
K1806.1001Sstandard 184.15 SEK

Profile slider
with clamping lever, Form L, floating bearing

More information

Drawings

Profile slider
with clamping lever, Form L, floating bearing

Item selection/filter

Order No.FormForm definitionD

CADAcc.PriceOrder
K1806.2051Lfloating bearingM5 184.15 SEK

Profile slider
with clamping lever, Form F, fixed bearing

More information

Drawings

Profile slider
with clamping lever, Form F, fixed bearing

Item selection/filter

Order No.FormForm definitionD

CADAcc.PriceOrder
K1806.3061Ffixed bearingM6 184.15 SEK
Search
Shopping cart
Number of items: 0
Amount: 0.00 SEK
Display
Speed ordering
Availability
Here you can check item's availability.
Sweden
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG All rights reserved. Tel. +49 (0) 74 54/793-0 · Fax +49 (0) 74 54/793-33 (se - revise)