- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- K1042
Straps
- K1043
Angles
- K1043
Angles
- K2017
Angle steel
- K1045
Angle sets Type I
- K2186
Angle sets type B
- K2187
Cover caps for angle sets, type B
- K1047
Angle elements T1 Type I
- K1048
Angle elements T2 Type I
- K1049
Clamping angles Type I
- K1050
Joint angles Type I
- K1051
Joints Type B and Type I
- K2164
Friction joints, adjustable, single 40/40 type I
- K2165
Friction joints, adjustable, single 40/40 type B
- K2166
Friction joints, single 40/40 type I
- K2167
Friction joints, single 40/40 type B
- K2168
Friction joints, single 40/80 type I
- K2169
Friction joints, single 40/80 type B
- K2170
Friction joints, double 40/80/40 type I
- K2171
Friction joints, double 40/80/40 type B
- K2172
Friction joints, single 45/45 type B
- K2173
Friction joints, single 45/90 type B
- K2174
Friction joints, double 45/90/45 type B
- K2175
Connection friction joints 40/40 type I
- K2176
Connection friction joints 40/80 type I
- K2177
Connection friction joints 40/45 type B
- K1053
End caps Type B and Type I
- K1054
Cover and adapter profiles Type B and Type I
- K1055
Cover profile Type I
- K1056
Slide rail Type I
- K1806
Profile slider
- K1806
Profile slider with clamping lever
- K1057
Foot plates Type B and Type I
- K2056
Bearing flange for feed roller
- K2057
Aluminium profiles D50 Type I, tube
- K1278
Cable tie block
- K1279
Cable clips
- K1280
Cable clips with T-slot key
- K1281
Sensor holders
- K1282
Earthing terminal type I
- K1283
Potential equaliser type I
- Lean tube connector Ø30 type I
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K1049_CClamping angle Form C, with eccentric clamp module |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamping angle die-cast zinc. Cam lever cast aluminium. Body steel. Version:Clamping angle painted aluminium tone. Cam lever, black powder-coated. Metal parts, black oxidised. Slot key, electro zinc-plated.Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.
Loosening the screw releases both clamps allowing free rotation and sliding along the slots.
The clamping angles are generally used in pairs or in combination with a joint angle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|