HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For generating electrostatic discharge (ESD). For safely equalising electrostatic charge of profiles. It is swivelled into the slot and screwed against the profiles at a 45° angle. A conductive connection is established by breaking through the oxide layer. Note:A potential equaliser is not an electrical connection of the protective earth (PE) system.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1283 Potential equaliser type I 290 kB

Drawings

Potential equaliser type I

Item selection/filter

Order No.Version 2Slot width

CADAcc.PriceOrder
K1283.0806type I8 19.80 SEK
Search
Shopping cart
Number of items: 0
Amount: 0.00 SEK
Display
Speed ordering
Availability
Here you can check item's availability.
Sweden
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG All rights reserved. Tel. +49 (0) 74 54/793-0 · Fax +49 (0) 74 54/793-33 (se - revise)