- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- K1042
Straps
- K1043
Angles
- K1043
Angles
- K2017
Angle steel
- K1045
Angle sets Type I
- K2186
Angle sets type B
- K2187
Cover caps for angle sets, type B
- K1047
Angle elements T1 Type I
- K1048
Angle elements T2 Type I
- K1049
Clamping angles Type I
- K1050
Joint angles Type I
- K1051
Joints Type B and Type I
- K2164
Friction joints, adjustable, single 40/40 type I
- K2165
Friction joints, adjustable, single 40/40 type B
- K2166
Friction joints, single 40/40 type I
- K2167
Friction joints, single 40/40 type B
- K2168
Friction joints, single 40/80 type I
- K2169
Friction joints, single 40/80 type B
- K2170
Friction joints, double 40/80/40 type I
- K2171
Friction joints, double 40/80/40 type B
- K2172
Friction joints, single 45/45 type B
- K2173
Friction joints, single 45/90 type B
- K2174
Friction joints, double 45/90/45 type B
- K2175
Connection friction joints 40/40 type I
- K2176
Connection friction joints 40/80 type I
- K2177
Connection friction joints 40/45 type B
- K1053
End caps Type B and Type I
- K1054
Cover and adapter profiles Type B and Type I
- K1055
Cover profile Type I
- K1056
Slide rail Type I
- K1806
Profile slider
- K1806
Profile slider with clamping lever
- K1057
Foot plates Type B and Type I
- K2056
Bearing flange for feed roller
- K2057
Aluminium profiles D50 Type I, tube
- K1278
Cable tie block
- K1279
Cable clips
- K1280
Cable clips with T-slot key
- K1281
Sensor holders
- K1282
Earthing terminal type I
- K1283
Potential equaliser type I
- Lean tube connector Ø30 type I
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K1806_FProfile slider with clamping lever, Form F, fixed bearing |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body: die-cast zinc. Slide elements: plastic POM. Attachment parts: electro zinc-plated steel. O-ring: EPDM. Clamping lever: fibreglass reinforced plastic. Clamping lever mechanics: steelNote:Metal profile slider with clipped-on plastic slide element. With an additional clamping lever for clamping the carriage system. Profile sliders enable low-wear linear movement of type I aluminium profiles with 8 mm slots. The absence of lubrication makes the system extremely insensitive to dirt.
The maximum permissible load for a profile slider is Fmax. = 50 N. The retaining force at a maximum tightening torque of 15 Nm is 600 N.
Slide guides with several slide carriages must be designed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.
Form S: A set for connecting any add-on elements.
Form L: A set to use as a floating bearing.
Form F: A set to use as a fixed bearing.Supplied withForm S: Profile slider with slide elements. 2x DIN 439 B M6 hex nuts. 1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Form L: Profile slider with slide elements. 2x ISO 7380 - M5x25 panhead screws. 2x DIN 3771 - 5x1,5 O-rings. 2x M5 slot keys for 8mm slots. 1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.
Form F: Profile slider with slide elements. 2x ISO 7380 M6x25 panhead screws. 2x DIN 3771 5x1,5 O-rings. 2x M6 slot keys for 8 mm slots. 1x M6x55 clamping lever with DIN 9021 6.4 mm washer and special M6 slot key for 8 mm slots.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | D | CAD | Acc. | Price | Order |
---|
K1806.3061 | F | fixed bearing | M6 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | 184.15 SEK![Scaled prices](/xs_db/BILD_DB/website_norelem/www/18/www_button_price_info_off.gif) | |
Other items in this category |
|
Availability Here you can check item's availability. |
|