- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- K1042
Straps
- K1043
Angles
- K1043
Angles
- K2017
Angle steel
- K1045
Angle sets Type I
- K2186
Angle sets type B
- K2187
Cover caps for angle sets, type B
- K1047
Angle elements T1 Type I
- K1048
Angle elements T2 Type I
- K1049
Clamping angles Type I
- K1050
Joint angles Type I
- K1051
Joints Type B and Type I
- K2164
Friction joints, adjustable, single, 40/40 type I
- K2165
Friction joints, adjustable, single, 40/40 type B
- K2166
Friction joints, single, 40/40 type I
- K2167
Friction joints, single, 40/40 type B
- K2168
Friction joints, single, 40/80 type I
- K2169
Friction joints, single, 40/80 type B
- K2170
Friction joints, double, 40/80/40 type I
- K2171
Friction joints, double, 40/80/40 type B
- K2172
Friction joints, single, 45/45 type B
- K2173
Friction joints, single, 45/90 type B
- K2174
Friction joints, double, 45/90/45 type B
- K2175
Connection friction joints, 40/40 type I
- K2176
Connection friction joints, 40/80 type I
- K2177
Connection friction joints, 40/45 type B
- K1053
End caps Type B and Type I
- K1054
Cover and adapter profiles Type B and Type I
- K1055
Cover profile Type I
- K1056
Slide rail Type I
- K1806
Profile slider
- K1806
Profile slider with clamping lever
- K1057
Foot plates Type B and Type I
- K2056
Bearing flange for feed roller
- K2057
Aluminium profiles D50 Type I, tube
- K1278
Cable tie block
- K1279
Cable clips
- K1280
Cable clips with T-slot key
- K1281
Sensor holders
- K1282
Earthing terminal type I
- K1283
Potential equaliser type I
- Lean tube connector Ø30 type I
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K2164Friction joints, adjustable, single, 40/40 type I |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing: die-cast aluminium. Inserts and friction shaft: steel. Cover ring and cover cap: plastic. Slot fastening plate: die-cast aluminium. Screws, washers and slot keys: steel.Version:Housing: aluminium tone powder coated. Inserts and friction shaft: bright. Cover rings and cover caps: similar to RAL 7042. Slot fastening plate: aluminium tone powder coated. Screws, washers and slot keys: electro zinc-plated.Note:Friction joint for constructing individual swivel arms with the aid of aluminium profiles. The friction joints have an adjustable friction torque. The frictional resistance can be infinitely adjusted using an set screw. Rotates through 360°. Grid pitch 40 mm.
The connection side can be screwed lengthways or crossways onto the profile slot so that the friction axis can be positioned at right angles to the profile. Friction joint side can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 15 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.
The maximum torque M is 45 Nm.Supplied with1 Friction joint 2 Cover caps 2 DIN EN ISO 4762 (DIN 912) screws - M8x45 (for slot key) 2 DIN EN ISO 4762 (DIN 912) screws - M8x50 (for core hole) 2 DIN EN ISO 4762 (DIN 912) screws - M8x35 (for locking) 2 Washers 8-FSt 2 Slot fastening plates 2 Slot keys - slot 8 - M8Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Type | Slot width | M Nm | CAD | Acc. | Price | Order |
---|
K2164.1 | I | 8 | 45 | | | 1,556.26 SEK | |
Other items in this category |
|
Availability Here you can check item's availability. |
|