- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
Item description/product images |
|
|
DescriptionMaterial:Eye 1.6541 steel. Welding block, S355JR steel.Version:D-ring forged, high tensile tempered, red plastic coated. Welding block forged, high tensile tempered, bright.Note:Weld-on D-rings enable quick installation.
They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.
The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm). The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.
Welding must be carried out by a proficient welder certified to EN 287-1.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|