Spherical Washer
steel
blue-passivated
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- No falling out; upper and lower parts are secured
Sales unit
kr182.86 / pcs.
plus sales tax
Added to your shopping cart
D1=Internal diameter
13
D2=Outside diameter
32
G=thread / for thread
M12
H=Height
10
Body material
steel
Body surface finish
blue-passivated
D
30
D3
20
Designation
Spherical Washer
Fastening type
bore
H1
6,2
PL Stainless steel
FALSE
Product type
washer
Steel code
1.7225
α
4°
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Note
Spherical levelling washers are for exact positioning when mounting up to 4° inclined surfaces. A second spherical levelling washer is recommended as support to correct the bolt angle if the angle of D3 is > 1°. The two washers cannot be detached from each other.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.