text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
D1=Pin diameter
10
F=Shear force
9
FA=Pullout force (kN)
1,5
FH=Retaining force N
150
FS=Retaining force N
50
TB=Temperature resistance
BIS 180 °C
Body material
stainless steel
Body surface finish
bright
Component material
stainless steel
D
16
D2
32
D3
12
D5
12
D6
17
Designation
Ball Lock Pin
H
39,4
H1
29
H2
12
H3
7
L1
21,5
L2
23,5
L5
16
M
M12X1,5
PL Stainless steel
TRUE
SW
13
T max.
16
Version 1
with mushroom grip

Description

Material
Housing and push button stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version
Housing bright.
Push button bright.
Ball tempered.
Note
Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention
The specified pullout forces only apply in conjunction with locating bush K1065.
Accessory
Locating bush K1065.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range