text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
A=Hole spacing
250
D=Fastening hole
M10X45
F=Load capacity (N)
1000
L=Length
294
Assembly
from the operating side
B
44
B1
30X1,5
Body material
aluminium
Body surface finish
serrated plastic sleeve
Component colour
black
Component material
thermoplastic
Designation
Tubular Handle
Form
B
H
80
PL Stainless steel
FALSE
Pull handle cross section
round

Description

Material

Legs black glass-bead reinforced thermoplastic.

Grip aluminium EN AW-6060 or stainless steel 1.4301.

Version
Connecting tube aluminium, ground and natural tone anodised or with serrated plastic cover.
Connecting tube stainless steel, fine ground.
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws together with washers and nuts are supplied.
Assembly
From the front.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range