text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
A=Hole spacing
200
D=Fastening hole
M08
F=Load capacity (N)
1000
L=Length
230
Assembly
from the rear
B
72,5
Body colour
titanium tone powder coated
Body material
aluminium
Component material
stainless steel
Designation
Tubular Handle
Form
A
H
72,5
Pull handle cross section
rectangular
Type
grip titanium coloured powder-coated

Description

Material
Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Version
Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Note
These tubular handles are characterised by robust construction and high load rating.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range