text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
A1=Hole spacing left
25
A2=Hole spacing right
25
A3=Wing length left
43,5
A4=Wing length right
43,5
A=Length
87
B=Width
48
Body colour
black
Body material
thermoplastic
Component material
steel
Designation
Hinge
F1 (N)
750
F2 (N)
450
Fastening type
fastening holes
PL ALUPROFIL ZUBEHÖR
TRUE
Product type
hinge with clamping function
Version 1
with locking lever

Description

Material
Hinge and lever fibreglass reinforced thermoplastic.
Hinge pin steel.
Mechanism steel.
Version
Hinge black.
Pin electro zinc-plated.
Locking lever black.
Mechanism black electro zinc-plated.
Note
The indexible lever enables the hinge to be locked in any position.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request
Hinges with guide tabs (slot 6, 8 and 10) for aluminium profiles.
Unequal leaf combinations.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range