text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
A1=Handle length
47
H3=Handle height
27
T=Thread depth
10
X=Thread
M5
A
40
B
8
Body colour
black grey RAL 7021
Body material
plastic
Component material
steel
D1
13,8
D2
14
Designation
Clamping Lever
H
17
H1
11
Size
1
Thread type
internal thread
Version 1
non-adjustable
Version 2
internal thread

Description

Material
Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version
Handle black grey, steel parts blue-passivated.
Note
Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.
On request
Special versions.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range