Mandrel Collet
structural steel
black oxidised
- For internal clamping
- Clamping without protruding edges
- Clamping contour adaptable by machining
Sales unit
kr900.18 / pcs.
plus sales tax
Added to your shopping cart
D3=For countersunk screw
M03
D4=Taper head screw
M08
D=Diameter min.
13,5
D=Max. diameter
20
F3=Retaining force max. kN
11,1
M=Tightening torque max. Nm
34
R=Application
machined
Accessories KIPP
K1970.0830
Accessories NLM
03157-01-0830
Body material
structural steel
Body surface finish
black oxidised
Clamping type
internal clamping
Component material
mild steel
Component surface finish
case-hardened
D1
37,5 H9
D2
29
Designation
Mandrel Collet
H
24,9
H1
19
H2
15
H3
14
SW taper head screw
6
Description
Material
Mandrel mild steel.
Taper-head screw low-carbon steel
Taper-head screw low-carbon steel
Version
Mandrel black oxidised.
Taper-head screw case-hardened.
Taper-head screw case-hardened.
Note
The mandrel collet is ideal for finish machining turned parts. The diameter “D” can be turned or milled to suit the workpiece ID.
Low design - no interfering clamp straps.
Tightened using a hex socket wrench or hydraulics.
* D min. = smallest diameter to which “D” may be turned or milled.
Low design - no interfering clamp straps.
Tightened using a hex socket wrench or hydraulics.
* D min. = smallest diameter to which “D” may be turned or milled.
Assembly
Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. The base flange can be centred in a pocket or using dowel pins.
Drawing reference
1) taper-head screw
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.