Material
Black thermoplastic.
Bush and screw grade 5.8 steel.
Bush and screw grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Show more
Show less
Knurled knobs Form D, with tapped bush, without cap
from
kr15.73
plus sales tax
plus shipping costs
Knurled knobs Form K, with tapped bush, with cap
from
kr17.29
plus sales tax
plus shipping costs
Knurled knobs Form E, with reamed bush, without cap
from
kr16.81
plus sales tax
plus shipping costs
Knurled knobs Form H, with reamed bush, with cap
from
kr18.07
plus sales tax
plus shipping costs
Knurled knobs Form L, with external thread
from
kr16.61
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush and screw grade 5.8 steel.
Bush and screw grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Drawing reference
Form D: tapped bush without cap
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread