Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Show more
Show less
Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form A
from
kr160.84
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form C
from
kr337.22
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel, horizontal, retaining force up to 3000 N, Form B
from
kr239.81
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
They can thus only be used for thrust clamping.