text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
D2=Outside diameter
58
D=Internal diameter
17,5
For=For screw
M16
Body material
high carbon steel
D1
M40X1,5
Designation
Levelling Element
F (kN)
210
F1 kN
136
H max.
102
H min.
79
Locknut
with locknut
M
2,5
N
6
Version 1
with spherical levelling washer
ΔH
23
α

Description

Version
Standard version trivalent blue passivated.
Stainless steel version bright.
Note
The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
K0691 Spherical levelling washers.
K0787 Hook wrench with lug, DIN 1810A enhanced.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range