text.skipToContent text.skipToNavigation
Credit card payment now available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Stainless steel version A1:

Threaded sleeve 1.4305.

Spring 1.4310.

Ball ceramic Si3N4





Stainless steel version A4:

Threaded sleeve 1.4404.

Spring 1.4401.

Ball ceramic Si3N4.

Version
Bright.
Note

Silicon nitride Si3N4 is characterised in particular by a combination of outstanding material properties. These include high ductility and strength, excellent wear properties and good chemical resistance.




The materials used enable a wide range of applications.
Spring plungers made from A4 stainless steel are recommended for applications that require with very high corrosion resistance.

You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range